IESNA:LM-63-2002
[TEST]P1437924
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB8D-930-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 8xLight Square PACKAGE 90CRI 3000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (208) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 4.87A 584.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]43786.4
TILT=NONE
208 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
6098.7 6136.1 5787.6 5103.0 4717.2 4679.8 4704.7 4804.3 5003.4 5264.8 5551.1 6136.1 7418.0 8986.3 10766.1 12508.6 13852.8 14898.3 
16167.9 17026.7 17487.2 17537.0 16503.9 15533.1 14699.2 13130.9 9919.8 6733.5 5376.8 3534.8 1282.0 684.6 460.5 248.9 174.2 99.6 0.0 
6098.7 6148.5 5800.0 5127.9 4742.1 4692.3 4729.6 4829.2 5015.9 5302.2 5600.9 6148.5 7430.5 9048.5 10915.5 12546.0 13977.3 15197.0 
16292.3 17176.0 17748.6 17785.9 16653.3 15682.4 14773.9 13180.7 10106.5 6945.1 5376.8 3547.2 1282.0 709.4 473.0 261.4 174.2 99.6 0.0 
6098.7 6136.1 5824.9 5227.5 4804.3 4742.1 4779.4 4891.4 5090.6 5401.7 5750.2 6248.1 7343.4 9036.1 10878.1 12720.2 14412.9 15831.8 
17188.5 18395.8 19080.3 19316.8 19030.5 17748.6 16653.3 15408.6 12147.7 8177.3 5800.0 3945.5 1730.0 833.9 560.1 373.4 286.3 161.8 0.0 
6098.7 6148.5 5887.1 5351.9 4928.8 4879.0 4891.4 5015.9 5252.4 5600.9 6073.8 6658.8 7455.4 8961.4 10853.3 12931.8 14836.1 16491.5 
18059.7 19416.4 20374.7 20984.6 21084.2 20909.9 20100.9 18644.7 17549.4 15782.0 12682.9 8052.8 3223.6 1331.8 821.5 535.2 385.8 
186.7 0.0 
6098.7 6173.4 5974.3 5638.2 5190.1 5103.0 5152.8 5302.2 5576.0 6011.6 6596.6 7330.9 8139.9 9272.6 10890.6 12956.7 15271.7 17375.2 
18955.9 20337.4 21370.4 22067.4 22615.1 23175.2 23386.8 22963.6 22266.6 21134.0 18445.5 13081.2 6920.2 2651.1 1282.0 684.6 385.8 
186.7 0.0 
6098.7 6161.0 6061.4 5899.6 5625.8 5476.4 5576.0 5837.4 6161.0 6609.0 7293.6 8189.7 9247.7 10305.6 11662.3 13491.9 15694.9 17848.1 
19677.7 20698.3 21482.5 22291.5 23137.8 24245.6 25328.4 26162.3 26548.1 26710.0 24643.8 18794.0 11189.3 4555.4 1754.9 821.5 398.3 
174.2 0.0 
6098.7 6210.7 6173.4 6185.9 6185.9 6173.4 6273.0 6584.1 7044.7 7679.4 8463.5 9459.3 10629.2 12023.2 13616.3 15458.4 16976.9 18420.7 
19665.3 20773.0 21818.5 22864.0 24307.8 25851.1 27182.9 27643.4 26573.0 24494.5 21918.1 17873.0 10890.6 4256.7 1369.1 659.7 286.3 
87.1 0.0 
6098.7 6198.3 6248.1 6372.6 6571.7 6833.1 7243.8 7667.0 8239.5 8936.5 9857.5 11039.9 12421.5 14076.9 15906.5 17848.1 19416.4 20524.1 
21457.6 22465.7 23785.0 25278.6 26660.2 27606.1 26672.6 24693.6 22279.0 19155.0 14462.7 8364.0 3995.3 2041.2 1145.1 672.1 423.2 
149.4 0.0 
6098.7 6198.3 6322.8 6534.4 6858.0 7318.5 7928.3 8662.7 9546.4 10517.2 11662.3 13006.5 14574.7 16416.8 18507.8 20449.4 21992.8 23249.9 
24233.1 25589.8 27369.6 29099.7 30107.8 29323.7 27294.9 25067.0 21893.2 16678.2 10591.9 5501.3 2987.1 1692.7 1145.1 809.0 473.0 186.7 
0.0 
6098.7 6185.9 6310.3 6584.1 6957.5 7467.8 8139.9 8899.2 9894.9 10878.1 12097.9 13516.8 15284.2 17163.6 19416.4 21606.9 23548.6 25278.6 
26759.7 28552.0 30929.3 32833.6 33717.3 32622.0 29995.8 26373.9 21582.0 15072.6 8326.6 4244.2 2315.0 1443.8 970.8 659.7 410.7 211.6 
0.0 
6098.7 6136.1 6260.5 6546.8 6970.0 7517.6 8152.4 9036.1 9994.5 11052.4 12334.4 13778.2 15495.8 17362.7 19578.2 21855.9 23660.6 25228.8 
26448.6 27817.7 29547.7 30543.4 30456.3 28514.7 25191.5 21283.3 16740.4 10965.3 5874.7 2900.0 1754.9 1095.3 734.3 423.2 286.3 124.5 0.0 
6098.7 6123.6 6223.2 6472.1 6845.5 7343.4 7953.2 8687.6 9608.6 10517.2 11562.7 12757.5 14126.7 15694.9 17474.7 19453.7 21258.4 22627.5 
23735.3 24892.8 26013.0 26286.8 25527.5 23025.8 19777.3 16180.3 12409.0 8027.9 4231.8 2190.6 1406.4 908.6 535.2 273.8 174.2 87.1 0.0 
6098.7 6086.3 6148.5 6322.8 6609.0 7007.3 7480.3 8027.9 8637.8 9322.3 10019.3 10815.9 11786.7 12869.6 14213.8 15757.1 16964.4 17935.2 
18321.1 18383.3 18234.0 17039.1 14773.9 11264.0 7990.6 5737.8 4119.8 2663.5 1555.8 1020.6 684.6 460.5 286.3 149.4 74.7 24.9 0.0 
6098.7 6011.6 5924.5 5912.0 5936.9 6024.1 6111.2 6161.0 6223.2 6173.4 6024.1 5787.6 5613.3 5600.9 5887.1 6273.0 6335.2 5737.8 4791.9 
3908.2 2987.1 2190.6 1717.6 1369.1 1107.7 896.1 697.0 522.7 385.8 286.3 211.6 149.4 99.6 49.8 12.4 12.4 0.0 
6098.7 5862.2 5600.9 5339.5 5090.6 4841.6 4518.0 3970.4 3273.4 2663.5 2402.2 2414.6 2576.4 2837.8 3036.9 2987.1 2551.5 1979.0 1468.7 1182.4 
1045.5 970.8 871.2 746.8 609.9 510.3 410.7 360.9 311.2 273.8 224.0 186.7 124.5 49.8 12.4 0.0 0.0 
6098.7 5787.6 5327.1 4829.2 4331.3 3721.5 2900.0 2115.9 1792.3 1730.0 1717.6 1717.6 1742.5 1779.8 1680.3 1356.7 1020.6 858.8 759.2 672.1 622.3 
572.5 522.7 473.0 435.6 410.7 373.4 286.3 211.6 161.8 99.6 62.2 24.9 12.4 0.0 0.0 0.0 
6098.7 5688.0 5065.7 4381.1 3609.5 2713.3 1879.4 1618.0 1555.8 1481.1 1418.9 1369.1 1319.3 1244.6 1082.8 858.8 734.3 622.3 535.2 485.4 435.6 
410.7 373.4 360.9 323.6 286.3 248.9 211.6 161.8 112.0 87.1 49.8 24.9 0.0 0.0 0.0 0.0 
6098.7 5600.9 4804.3 3995.3 3049.4 2003.9 1630.5 1530.9 1456.2 1369.1 1282.0 1170.0 1070.4 958.4 821.5 709.4 609.9 522.7 460.5 423.2 385.8 360.9 
336.1 311.2 286.3 261.4 224.0 174.2 149.4 124.5 87.1 49.8 12.4 0.0 0.0 0.0 0.0 
6098.7 5488.9 4654.9 3659.2 2564.0 1717.6 1568.2 1493.6 1406.4 1319.3 1207.3 1070.4 945.9 821.5 709.4 622.3 547.6 473.0 435.6 398.3 360.9 336.1 311.2 
286.3 248.9 224.0 186.7 149.4 124.5 99.6 62.2 24.9 0.0 0.0 0.0 0.0 0.0 
6098.7 5464.0 4530.5 3485.0 2215.5 1642.9 1555.8 1481.1 1394.0 1294.4 1170.0 1045.5 908.6 784.1 672.1 585.0 522.7 460.5 410.7 373.4 336.1 311.2 273.8 
248.9 224.0 174.2 136.9 124.5 99.6 74.7 37.3 12.4 0.0 0.0 0.0 0.0 0.0 
6098.7 5451.5 4468.3 3335.6 2053.7 1630.5 1543.4 1468.7 1394.0 1294.4 1157.5 1020.6 883.7 771.7 672.1 597.4 535.2 485.4 423.2 373.4 323.6 298.7 261.4 
236.5 199.1 136.9 99.6 87.1 62.2 37.3 24.9 0.0 0.0 0.0 0.0 0.0 0.0 
6098.7 5401.7 4455.8 3348.1 2041.2 1618.0 1543.4 1468.7 1381.5 1282.0 1157.5 1020.6 896.1 784.1 684.6 609.9 547.6 485.4 423.2 373.4 323.6 298.7 261.4 
236.5 199.1 136.9 99.6 74.7 62.2 37.3 12.4 0.0 0.0 0.0 0.0 0.0 0.0 
